IESNA:LM-63-2002
[TEST]P942279
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18703
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2492.3 2298.2 2121.2 1956.4 1822 1764.3 1761.3 1791.6 1872.5 2044.4
2312.3 2625.8 2979.6 3367.9 3693.5 3987.7 4260.7 4563 4809.7 5074.6
5401.2 5616.5 5775.3 5979.5 6272.7 6867.2 7756 8875.2 9798.3 9676
7938 4256.6 1388.2 589.5 230.5 75.8 0
2492.3 2312.3 2136.4 1969.6 1835.1 1768.4 1769.4 1797.7 1877.6 2047.4
2310.3 2610.6 2965.5 3358.8 3685.4 3983.6 4250.6 4536.7 4794.5 5060.4
5380.9 5628.7 5799.5 5945.1 6248.4 6806.6 7651.8 8772.1 9759.9 9652.7
8088.6 4495.2 1596.5 613.7 257.8 92 0
2492.3 2318.4 2149.5 1989.8 1856.3 1780.5 1770.4 1788.6 1850.3 1980.7
2204.1 2504.4 2851.2 3222.3 3572.1 3886.6 4149.5 4390.1 4643.9 4933
5254.6 5601.4 5884.5 6103.9 6371.8 6825.8 7554.8 8652.8 9902.5 10404
9252.4 6006.8 2394.2 1069.7 472.2 168.8 0
2492.3 2315.4 2161.7 2012 1881.6 1805.8 1783.5 1796.7 1839.1 1935.2
2116.2 2373 2679.4 3014 3357.8 3717.7 4060.5 4348.6 4619.6 4915.8
5275.8 5635.7 5963.3 6257.5 6599.3 7027 7694.3 8784.2 10443.4 12076.3
12047 8894.4 4528.6 2138.4 988.8 338.7 0
2492.3 2330.5 2191 2061.6 1943.3 1859.4 1828 1834.1 1866.4 1937.2
2065.6 2262.8 2526.7 2809.8 3108 3459.9 3869.4 4297.1 4675.2 5066.5
5444.6 5866.3 6311.1 6733.8 7206.9 7803.5 8643.7 9881.2 11857.9 14349.2
15244 11900.4 7732.7 3968.5 1718.8 534.9 0
2492.3 2328.5 2200.1 2070.7 1954.4 1866.4 1831.1 1839.1 1870.5 1939.2
2054.5 2246.6 2500.4 2779.4 3070.6 3414.4 3827.9 4262.7 4661.1 5070.5
5459.8 5880.4 6325.3 6771.2 7266.6 7882.3 8721.5 9942.9 11859.9 14295.6
15236.9 12079.3 7699.3 3906.8 1681.4 515.6 0
2492.3 2349.7 2233.5 2126.3 2025.2 1944.3 1902.8 1895.8 1926.1 1987.8
2086.9 2239.5 2433.7 2667.2 2956.4 3286 3714.7 4195 4719.7 5277.8
5839 6391 6911.7 7418.3 7954.1 8558.8 9241.2 10083.5 11163.3 12185.5
11559.6 8127 3483.2 1109.1 400.4 98.1 0
2492.3 2376 2284 2205.2 2130.3 2064.6 2022.2 2001.9 2015.1 2068.7
2155.6 2268.9 2418.5 2626.8 2910.9 3270.8 3701.5 4197 4734.9 5282.9
5804.6 6303 6777.2 7234.2 7645.8 8004.7 8286.8 8445.5 8314.1 7319.2
4653 1627.8 639 367 182 62.7 0
2492.3 2412.4 2350.8 2298.2 2251.7 2206.2 2177.9 2168.8 2177.9 2213.2
2272.9 2357.8 2484.2 2678.3 2937.2 3265.8 3663.1 4112 4570.1 5017
5428.5 5835.9 6173.6 6472.9 6692.3 6801.5 6761.1 6442.6 5570 3752.1
1552 666.3 456 320.5 205.2 89 0
2492.3 2447.8 2418.5 2397.3 2377 2361.9 2358.8 2372 2399.3 2448.8
2514.5 2601.5 2719.8 2898.8 3128.3 3430.6 3802.7 4222.3 4662.1 5119.1
5583.2 6041.2 6465.8 6831.8 7122 7235.3 7015.9 6170.6 4374.9 1973.6
818 523.7 371.1 253.8 165.8 75.8 0
2492.3 2499.4 2503.4 2514.5 2526.7 2544.9 2572.2 2618.7 2682.4 2763.3
2867.4 2994.8 3171.7 3418.4 3741 4132.3 4575.1 5044.3 5531.6 6019.9
6504.2 6979.5 7426.4 7732.7 7792.4 7472.9 6624.6 5125.1 2965.5 1111.2
574.3 397.4 275 169.9 101.1 36.4 0
2492.3 2513.5 2531.7 2562.1 2588.4 2619.7 2662.2 2713.7 2785.5 2872.5
2976.6 3112.1 3291.1 3526.6 3811.8 4144.4 4509.4 4891.6 5287.9 5676.2
6047.2 6415.3 6727.7 6905.6 6828.8 6405.2 5551.8 4234.4 2413.4 915
488.3 332.6 230.5 138.5 75.8 21.2 0
2492.3 2529.7 2567.1 2607.6 2652.1 2690.5 2743 2802.7 2865.4 2949.3
3042.3 3147.5 3284 3454.8 3654 3877.5 4121.1 4371.9 4628.7 4871.4
5098.9 5282.9 5377.9 5301.1 4989.7 4396.2 3576.2 2590.4 1471.1 675.4
411.5 291.2 206.3 134.5 79.9 27.3 0
2492.3 2548.9 2614.6 2682.4 2741 2786.5 2836.1 2874.5 2903.8 2932.1
2952.3 2967.5 2981.7 2988.7 2977.6 2928.1 2837.1 2726.9 2618.7 2459.9
2200.1 1867.5 1546.9 1280 1061.6 888.7 754.3 649.1 560.1 484.3
407.5 340.7 277 207.3 132.5 48.5 0
2492.3 2577.2 2661.2 2743 2798.7 2835.1 2854.3 2861.3 2846.2 2819.9
2781.5 2724.8 2632.8 2513.5 2363.9 2198.1 2036.3 1881.6 1728.9 1575.3
1419.6 1278 1156.7 1037.4 933.2 842.2 766.4 700.7 637 573.3
498.5 426.7 343.8 256.8 150.7 59.7 0
2492.3 2601.5 2706.6 2781.5 2828 2843.1 2834 2817.9 2780.5 2726.9
2638.9 2501.4 2343.7 2193 2076.7 1980.7 1873.5 1750.2 1623.8 1505.5
1409.4 1357.9 1283.1 1179.9 1081.9 992.9 902.9 814.9 737.1 662.3
576.3 482.3 373.1 263.9 153.7 73.8 0
2492.3 2621.7 2733.9 2803.7 2829 2820.9 2805.7 2771.4 2709.7 2613.6
2486.2 2350.8 2228.4 2121.2 2019.1 1919 1812.9 1700.6 1602.6 1528.7
1506.5 1500.4 1448.9 1363.9 1271.9 1177.9 1064.7 953.4 850.3 763.4
678.4 584.4 491.4 379.2 264.9 137.5 0
2492.3 2643 2758.2 2819.9 2824.9 2803.7 2776.4 2723.8 2628.8 2512.5
2408.4 2322.4 2230.4 2123.3 2004 1886.7 1764.3 1649.1 1542.9 1482.2
1462 1435.7 1404.4 1350.8 1257.8 1164.8 1083.9 1009.1 951.4 887.7
807.8 722.9 630.9 522.7 409.5 243.7 0
2492.3 2656.1 2770.3 2815.8 2810.8 2779.4 2737 2664.2 2556 2458.9
2391.2 2325.5 2243.6 2137.4 2008 1859.4 1712.8 1574.2 1452.9 1399.3
1342.7 1304.3 1258.8 1161.7 1065.7 991.9 930.2 885.7 850.3 794.7
740.1 657.2 564.2 473.2 366 217.4 0
2492.3 2661.2 2781.5 2819.9 2803.7 2770.3 2716.8 2622.7 2517.6 2439.7
2382.1 2322.4 2245.6 2147.5 2011 1843.2 1658.2 1492.3 1363.9 1300.2
1229.5 1165.8 1075.8 968.6 886.7 824 774.5 733 688.5 637
598.6 518.7 422.6 345.8 265.9 133.5 0
2492.3 2676.3 2789.6 2821.9 2804.7 2766.3 2700.6 2605.5 2500.4 2427.6
2373 2307.3 2235.5 2130.3 1994.9 1828 1637.9 1450.9 1311.4 1217.3
1123.3 1054.6 957.5 877.6 800.8 741.1 693.6 656.2 624.8 589.5
622.8 516.7 394.3 301.3 223.4 93 0
2492.3 2675.3 2791.6 2824.9 2806.7 2764.3 2705.6 2606.6 2498.4 2429.6
2373 2310.3 2240.5 2138.4 2006 1838.1 1647 1455.9 1307.3 1208.2
1114.2 1042.4 947.4 865.5 788.6 728 680.5 644.1 616.8 581.4
643 476.2 377.1 303.3 225.5 93 0
